Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ID5058 - all inductive sensors
Bill of material
ID5058
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ID5058: Inductive sensor; 92 x 80 x 40 mm; Sensing range 50 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; 92 x 80 x 40 mm; Sensing range 50 mm flush mountable; complementary; DC; PNP; M12 Connector; IP 67; 3-wire; Ambient temperature -25...70 °C; Switching frequency 70 Hz
BN
Bestellnummer
ID5058
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IDC4050BCPKG/2LED/US-100-DPA
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1