Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ID5075 - all inductive sensors
Bill of material
ID5075
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ID5075: Inductive sensor; 92 x 80 x 40 mm; Sensing range 50 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; 92 x 80 x 40 mm; Sensing range 50 mm flush mountable; normally open; DC; NPN; M12 Connector; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 4 Hz
BN
Bestellnummer
ID5075
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IDC3050BANKG/US
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1