Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IE5324 - Sensors for limited space
Bill of material
IE5324
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5324: Inductive sensor; M8 x 1 mm; Sensing range 2 mm flush mountable; normall
DESCLONG
Long Description
Inductive sensor; M8 x 1 mm; Sensing range 2 mm flush mountable; normally open; DC; PNP; 0.8 m PUR-Cable; M12 Connector; IP 67; 3-wire; Ambient temperature -25...70 °C; Switching frequency 1000 Hz
BN
Bestellnummer
IE5324
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEB3002BBPKG/0,8M/FH/US100DPS
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
10.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1