Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IE5457 - Sensors for limited space
Bill of material
IE5457
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IE5457: Inductive sensor; M8 x 1 / L = 50 mm; normally open / normally closed;
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 50 mm; normally open / normally closed; (parameterisable); DC; PNP/NPN; M8 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; (with ifm socket duly screwed on); 3-wire; Ambient temperature -40...75 °C; Switching frequency 600 Hz
BN
Bestellnummer
IE5457
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEK3003-FRKG/IO/AS
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1