Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IEC215 - Use in coolants and lubricants
Bill of material
IEC215
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IEC215: Inductive sensor; M8 x 1 / L = 37.5 mm; Sensing range 2 mm flush mountab
DESCLONG
Long Description
Inductive sensor; M8 x 1 / L = 37.5 mm; Sensing range 2 mm flush mountable; normally open; DC; NPN; 2 m PUR-Cable; IP 65; IP 66; IP 67; IP 68; IP 69K; 3-wire; Ambient temperature -40...85 °C; Switching frequency 100 Hz
BN
Bestellnummer
IEC215
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IEB3002BANKG/AM/2M/PUR
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1