Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IF6028 - Analogue sensors
Bill of material
IF6028
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IF6028: Inductive sensor; M12 x 1 / L = 70 mm; Measuring range 0.2...2 mm; Analo
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 70 mm; Measuring range 0.2...2 mm; Analogue current output 4...20 mA; normally open / normally closed; (parameterisable); analogue; DC; PNP/NPN; M12 Connector; IP 65; IP 66; IP 67; IP 68; IP 69K; 3-wire; Ambient temperature -25...80 °C; Switching frequency 200 Hz
BN
Bestellnummer
IF6028
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFK4002A1PKG/IO/US
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1