Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IF6037 - all inductive sensors
Bill of material
IF6037
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IF6037: Inductive sensor; M12 x 1 / L = 31.5 mm; Sensing range 2 mm flush mounta
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 31.5 mm; Sensing range 2 mm flush mountable; normally open; DC; PNP; 2 m PUR-Cable; IP 67; 3-wire; Ambient temperature -20...70 °C; Switching frequency 1200 Hz
BN
Bestellnummer
IF6037
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFB3002-BPKG/V4A/2M ZH
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1