Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IFC210 - Use in coolants and lubricants
Bill of material
IFC210
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IFC210: Inductive sensor; M12 x 1 / L = 70 mm; Sensing range 4 mm flush mountabl
DESCLONG
Long Description
Inductive sensor; M12 x 1 / L = 70 mm; Sensing range 4 mm flush mountable; normally open; DC; PNP/NPN; M12 Connector; IP 68; ("Coolant"); 2-wire; 3-wire; Ambient temperature -25...70 °C; Switching frequency 500 Hz
BN
Bestellnummer
IFC210
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IFKC004BASKG/M/US-104-DRS/2LED
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1