Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IG5765 - all inductive sensors
Bill of material
IG5765
DESCRIPTIONSHORT
Kurzbeschreibung
IG5765: Inductive sensor; M18 x 1 / L = 75 mm; Sensing range 8 mm non-flush moun
DESCLONG
Long Description
Inductive sensor; M18 x 1 / L = 75 mm; Sensing range 8 mm non-flush mountable; normally open; DC; PNP; M12 Connector; IP 65; 3-wire; Ambient temperature -25...100 °C; Switching frequency 300 Hz
BN
Bestellnummer
IG5765
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IGA3008ZBPKG/US-104
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1