Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
II5320 - all inductive sensors
Bill of material
II5320
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
II5320: Inductive sensor; M30 x 1.5 mm; Sensing range 10 mm flush mountable; nor
DESCLONG
Long Description
Inductive sensor; M30 x 1.5 mm; Sensing range 10 mm flush mountable; normally open / normally closed; (selectable); DC; PNP/NPN; terminals: ...2,5 mm²; Cable sheath: Ø 7...13 mm; IP 65; 2-wire; Ambient temperature -25...80 °C; Switching frequency 450 Hz
BN
Bestellnummer
II5320
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IIE2010-FRKG
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1