Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IJ5003 - all inductive sensors
Bill of material
IJ5003
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IJ5003: Inductive sensor; 27 x 10.5 x 25 mm; Sensing range 2 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; 27 x 10.5 x 25 mm; Sensing range 2 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP/NPN; 0.15 m PUR-Cable; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 2000 Hz
BN
Bestellnummer
IJ5003
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IJ-2002-FRKG/0,15M
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1