Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IM5020 - all inductive sensors
Bill of material
IM5020
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IM5020: Inductive sensor; 40 x 40 x 120 mm; Sensing range 15 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; 40 x 40 x 120 mm; Sensing range 15 mm flush mountable; normally open / normally closed; (selectable); DC; PNP; terminals: ...2,5 mm²; Cable sheath: Ø 7...13 mm; IP 65; 3-wire; Ambient temperature -25...80 °C; Switching frequency 250 Hz
BN
Bestellnummer
IM5020
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IME3015BFPKG
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1