Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IM5024 - all inductive sensors
Bill of material
IM5024
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IM5024: Inductive sensor; 40 x 40 x 120 mm; Sensing range 20 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; 40 x 40 x 120 mm; Sensing range 20 mm non-flush mountable; normally open / normally closed; (selectable); DC; PNP; terminals: ...2,5 mm²; Cable sheath: Ø 7...13 mm; IP 65; 3-wire; Ambient temperature -25...80 °C; Switching frequency 300 Hz
BN
Bestellnummer
IM5024
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IME3020-FPKG/NPT RT
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1