Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IM5139 - Analogue sensors
Bill of material
IM5139
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IM5139: Inductive sensor; 40 x 40 x 54 mm; Measuring range 1...15 mm; Analogue c
DESCLONG
Long Description
Inductive sensor; 40 x 40 x 54 mm; Measuring range 1...15 mm; Analogue current output 4...20 mA; normally open / normally closed; (parameterisable); analogue; DC; PNP/NPN; M12 Connector; IP 67; 3-wire; Ambient temperature -25...80 °C; Switching frequency 100 Hz
BN
Bestellnummer
IM5139
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IMC4015A1PKG/IO/US
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1