Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IN512A - Sensors for valve actuators
Bill of material
IN512A
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IN512A: Inductive sensor; 40 x 26 x 26 mm; Sensing range 4 mm; 2 x normally open
DESCLONG
Long Description
Inductive sensor; 40 x 26 x 26 mm; Sensing range 4 mm; 2 x normally open; DC; PNP; 2 m PVC-Cable; IP 67; 3-wire; Ambient temperature -20...60 °C; Switching frequency 1300 Hz
BN
Bestellnummer
IN512A
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IND3004DBPKG/3D
ERPGRSUPPLIER
ERP Group Supplier
P1
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1