Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IO5018 - Use in coolants and lubricants
Bill of material
IO5018
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IO5018: Inductive sensor; 26 x 26 x 26 mm; Sensing range 10 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; 26 x 26 x 26 mm; Sensing range 10 mm flush mountable; normally open; DC; PNP/NPN; 0.15 m PUR-Cable; M12 Connector; IP 67; 2-wire; Ambient temperature -25...70 °C; Switching frequency 250 Hz
BN
Bestellnummer
IO5018
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IOW2010-ARKG/0,15M/US/UP RT
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1