Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IS5077 - all inductive sensors
Bill of material
IS5077
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IS5077: Inductive sensor; 28 x 10 x 16 mm; Sensing range 3 mm non-flush mountabl
DESCLONG
Long Description
Inductive sensor; 28 x 10 x 16 mm; Sensing range 3 mm non-flush mountable; normally open / normally closed; (parameterisable); DC; PNP/NPN; 0.3 m PUR / PVC-Cable; IP 67; 2-wire; Ambient temperature -25...80 °C; Switching frequency 500 Hz
BN
Bestellnummer
IS5077
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IS-2003-FRKG/0,3M/PH
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
60.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1