Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
IV5061 - all inductive sensors
Bill of material
IV5061
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
IV5061: Inductive sensor; 40 x 40 x 118 mm; Sensing range 40 mm non-flush mounta
DESCLONG
Long Description
Inductive sensor; 40 x 40 x 118 mm; Sensing range 40 mm non-flush mountable; complementary; DC; PNP; terminals: ...2,5 mm²; IP 68; IP 69K; 3-wire; Ambient temperature -25...85 °C; Switching frequency 180 Hz
BN
Bestellnummer
IV5061
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IVE4040-CPKG
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1