Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ID3507 - all inductive sensors
Bill of material
ID3507
DESCRIPTIONSHORT
Kurzbeschreibung
ID3507: Inductive sensor; Sensing range 60 mm non-flush mountable; normally open
DESCLONG
Long Description
Inductive sensor; Sensing range 60 mm non-flush mountable; normally open / normally closed; (selectable , via internal terminals 4 + 5); AC/DC; 7/8" Connector; IP 65; 2-wire; Ambient temperature -25...80 °C; Switching frequency 4 Hz AC / 4 Hz DC
BN
Bestellnummer
ID3507
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IDE2060-FBOA/NPT/LS300L RT
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1