Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MFH203 - Pressure-resistant sensors for hydraulic cylinders
Bill of material
MFH203
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MFH203: Cylinder sensor; M12 x 1 / L = 60 mm; Sensing range 1.8 mm flush mountab
DESCLONG
Long Description
Cylinder sensor; M12 x 1 / L = 60 mm; Sensing range 1.8 mm flush mountable; normally open; DC; NPN; M12 Connector; IP 65; IP 68; IP 69K; 3-wire; Ambient temperature -25...120 °C; Switching frequency 1000 Hz
BN
Bestellnummer
MFH203
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MFB3002BANKG/B/AM/500/US
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1