Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
O6P304 - Small rectangular design O6 for wet areas
Bill of material
O6P304
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
O6P304: Retro-reflective sensor; red light; light-on/dark-on mode; (selectable)
DESCLONG
Long Description
Retro-reflective sensor; red light; light-on/dark-on mode; (selectable); NPN; 5 m; IP 65; IP 67; IP 68; IP 69K; 2 m PVC-Cable
BN
Bestellnummer
O6P304
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
O6P-FNKG
ERPGRSUPPLIER
ERP Group Supplier
C1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1