Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
MN201S - Magnetically coded sensors
Bill of material
MN201S
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
MN201S: Magnetically coded sensor; 36 x 13 x 26 mm; Sensing range 5 mm non-flush
DESCLONG
Long Description
Magnetically coded sensor; 36 x 13 x 26 mm; Sensing range 5 mm non-flush mountable; 2 x normally open; (potential-free); DC; 6 m PVC-Cable; IP 67; IP 69K; (protected cable laying); 3-wire; Ambient temperature -25...80 °C; Switching frequency 150 Hz
BN
Bestellnummer
MN201S
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
MN14005-AKOG/6m/-H
ERPGRSUPPLIER
ERP Group Supplier
A2
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1