Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PE3029 - all pressure sensors / vacuum sensors
Bill of material
PE3029
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
PE3029: Electronic pressure sensor; -1...0 bar; -1000...0 mbar; G 1/4 internal t
DESCLONG
Long Description
Electronic pressure sensor; -1...0 bar; -1000...0 mbar; G 1/4 internal thread; switching signal; analogue signal; 4...20 mA; 0...10 V; Connector; -25...80 °C; IP 67; relative pressure; vacuum
BN
Bestellnummer
PE3029
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
PE-0-1BRDR14-MFPKG/US/ /E
ERPGRSUPPLIER
ERP Group Supplier
H3
DELTIME
Delivery Time
20.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1