Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
TS0453 - all temperature sensors
Bill of material
TS0453
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
TS0453: Temperature sensor for connection to evaluation units; 1 x Pt 100; (to
DESCLONG
Long Description
Temperature sensor for connection to evaluation units; 1 x Pt 100; (to DIN EN 60751, class A); Installation length EL 150 mm; Measuring range -100...600 °C; -148...1112 °F; Ø 6 mm; 10 m PTFE-Cable; M12 Connector
BN
Bestellnummer
TS0453
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
TS-000KLKD06I.../US
ERPGRSUPPLIER
ERP Group Supplier
I3
DELTIME
Delivery Time
40.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
SIZE
200