Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
AL1430 - IO-Link - Masters for field applications in factory automation
Bill of material
AL1430
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
AL1430: IO-Link master with EtherCAT interface; Ethernet; IO-Link; EtherCAT; Num
DESCLONG
Long Description
IO-Link master with EtherCAT interface; Ethernet; IO-Link; EtherCAT; Number of digital inputs 4; Number of digital outputs 8; Daisy-chain function power supply; fieldbus interface; IP 65; IP 66; IP 67
BN
Bestellnummer
AL1430
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IO-Link Master PFL EC 4P IP67
ERPGRSUPPLIER
ERP Group Supplier
K4
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1