Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
KIPP (BIM)
Description
K1348 - Hinges stainless steel
Bill of material
K1348.0540073000
BESTKIPP
Order No.
K1348.0540073000
A
Width
47 mm
A1
Distance
30 mm
A3
Distance
40 mm
B
Width
60 mm
B2
Distance
40 mm
B3
Distance
10 mm
D1
Diameter
5,3 mm
D2
Diameter
6,5 mm
H
Height
19,5 mm
H1
Height
6 mm
BS
Description
Informace
Infotext
INFO
Technical Information
Info
GEW
weight ca. kg
0,17241 kg
ZTN
Customs tariff number
83021000
EAN
EAN-Nummer Kipp
4059245329151
ROHS
Yes