Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
MuA
Description
KXHAOR - KWL - Kreuzstück horizontal, asymmetrisch, oval-rund KXHAOR
Bill of material
KXHAOR5019564(L=170, H=50, B=195(A_200)-KWL
SA810ID03
Artikel-/Bestellung
CNSORDERNO
Item number
SBEZ
Product description
LODDEST
LOD Ziel
LOD
Level Of Detail
H
Height
50 mm
B
Width
mm
D
Diameter
mm
LP
Insertion
40 mm
L
Installation length
170 mm
L1
Length
100 mm
AI
Surface
m2
CNSMASSEXACT
Weight
kg
CNSQUANTITY
Package
5 Stk
INFO
PDF Info
PDF Info