Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
VX SE - PC enclosure systems - Stainless steel
Bill of material
4650.150(2)
BEST
Model No.
4650.150
DETAIL
BEZ1
Designation 1
VX SE, PC enclosure systems, stainless steel 1.4301
BEZ2
Designation 2
monitor door, keyboard drawer, component shelf
B
Width
600 mm
H
Height
1600 mm
T
Depth
630 mm
GEW
Weight
115.000 kg
CNSECLASS51
27-18-05-01
CNSECLASS70
27-18-05-01
CNSECLASS80
27-18-05-01
CNSETIM40
EC002502