카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 3
HELP_VARIABLE
Company
Rittal
Description
3237 - TopTherm filter-and-fan units - air throughput 20 m³/h
Bill of material
3237.100 (2)
BEST
Model No.
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TopTherm filter-and-fan units
BEZ2
Designation 2
air throughput 20 m³/h
B
Width
116.5 mm
H
Height
116.5 mm
T1
Depth
16 mm
T2
Depth
43 mm
LL
air throughput (unimpeded)
SP
rated operating voltage
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
kg