Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Rittal
Description
3240 - TopTherm filter-and-fan units, RAL 9005 - air throughput 180 m³/h
Bill of material
3240.108 (2)
BEST
Model No.
DETAIL
Detail
BEZ1
Designation 1
TopTherm filter-and-fan units, RAL 9005
BEZ2
Designation 2
air throughput 180 m³/h
B
Width
255 mm
H
Height
255 mm
T1
Depth
25 mm
T2
Depth
107 mm
LL
air throughput (unimpeded)
180/160 m³/h
SP
rated operating voltage
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
GEW
Gewicht
kg