Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Şirket
Rollon
Açıklama
DMS - Teleskopik ray
Malzeme listesi
DMS63-1010-Right
INFO1
Long description
The DMS is an heavy load telescopic rail, consisting of two guide rails and an extremely rigid I-beam profile as intermediate element. This fully extending telescopic rail can handle very heavy loads with low deflection, thanks to its accurately designed structure and hardened raceways.
GUI
Ray
DMS
DIM
Ebat
63
INFO
Katalog
Katalog
L
Uzunluk
mm
Enter value for L
Uzunluk
mm
cm
inch
ft
RP
Ray pozisyonu
H
Kurs
1051 mm
M
25 mm
N
80 mm
C63
Kurs 63
518 mm
C43
Kurs 43
533 mm
CO
Yük
8100 N