Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Rollon
Description
Compact Rail - Self-aligning linear guide rail, radial ball bearings, hardened raceways (max load 15000 N, max length 4080 mm)
Bill of material
TLC28-240-1-NSW28
INFO1
Long description
Compact Rail is the product family of guide rails consisting of roller sliders with radial bearings which slide on the internal, induction hardened and ground raceways of a C-profile made from cold-drawn roller bearing carbon steel. Two Compact Rails can be combined to create self-aligning systems to compensate misalignment errors on two planes: axially up to 3.9 mm and radially up to 2°.
GUI
Rail
DIM
Dimension
INFO
Catalogue
Catalogue
CUR
Slider
VC
Slider version
NC
Bearing Number
CONF
Configuration
LB
Slider body length
mm
TC
Bearing Type
CC
Bearing Configuration
L
Rail length
mm
Enter value for L
Rail length
mm
cm
inch
ft
NCR
No. of slider