Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SCHELL
Description
Exposed wash basin tap - VITUS VW-AH-M
Bill of material
016360699
SA010ID04
company/name of manufacturer
SCHELL GmbH & Co. KG
SA110ID04
fitting type description
Exposed wash basin tap VITUS VW-AH-M
SA700ID30
product description
SA810ID03
purchase order number
SA810ID06
GTIN - number
PP
product preview
LOD
Level of detail
LONGDESC
long text - Click on text for HTML view
Exposed wash basin tap VITUS VW-AH-M Mixed water Manual open/cold/hot actuation with clinic arm lever. Scope of delivery Open/cold/hot exposed wash basin tap Ergonomic clinic arm lever 153 mm Open /cold/warm ceramic cartridge with hot water restrictor 2 backflow preventers (EN 1717: EB-type) Pivoting outlet (lockable) with "Care" flow regulator 2 S-connections and rosettes (depth-adjustable) Technical data Flow: 7.5 - 9.0 l/min Flow pressure: 1.0 - 5.0 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Actuation Brass; Housing Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 270 mm Connection: 2x DN 15 G 1/2 AG Certificates: PA-IX 38239/IO, Belgaqua Noise class: I Flow class: O - 016360699
WEB
web link
http://www.schell.eu/deutschland_de/a/016360699
SA700ID04
fitting type
Tapping fitting (e.g. sanitary fittings, outlet fitting, tap valve, mixer taps, two-handle fittings)
SA350ID03
Installation location
warm and cold PWH, PWC drinking water
SA700ID23
Sound insulation class / noise class
sound insulation class 1
SA700ID07
perm. operating temperature
70 °C
SA700ID08
perm. operating pressure
5 bar
SA700ID32
nominal size DN
15
SA700ID34
nominal pressure PN
10
SA700ID35
minimum operarting temperature
10 °C
SA400ID03
Housing material
brass
SA450ID03
Surface
chrome-plated
MPV
Quantity per packaging unit
1 PCE per pack
SA740ID03
standards/rules/approvals
SA700ID22
mass flow rate
300 kg/h
SA010ID06
web address of manufacturer
www.schell.eu