Catalog navigation
下载CAD模型
预览
3D
Characteristics Graph
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
SCHELL
Description
Aufputz-WT-Armatur - VITUS VW-SC-T
Bill of material
016300699
SA010ID04
Firma/Herstellername
SCHELL GmbH & Co. KG
SA110ID04
Armaturen-Typbezeichnung
Aufputz-WT-Armatur VITUS VW-SC-T
SA700ID30
Produktbeschreibung
SA810ID03
Bestell-Nummer
SA810ID06
GTIN-Nummer
PP
Produkt-Preview
LOD
Detaillierungsgrad
LONGDESC
Langtext
Exposed wash basin tap VITUS VW-SC-T Mixed water, ThermoProtect thermostat Manual actuation with automatic closing. Easy flow time adjustment. Scope of delivery Self-closing exposed wash basin tap SC self-closing button ThermoProtect thermostat, conform to EN 1111, unlockable/lockable temperature lock at 38 °C, anti-scalding protection if cold water supply fails Self-closing cartridge SC II 2 backflow preventers (EN 1717: EB-type) Pivoting outlet (lockable) with flow regulator 2 S-connections and rosettes (depth-adjustable) Technical data Running time: 2 - 15 s (7 s ) Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Outlet Brass, conform to German drinking water regulations; Housing Brass, conform to German drinking water regulations Surface: Chrome Projection to centre of aerator: 270 mm Connection: 2x DN 15 G 1/2 AG Certificates: PA-IX 38234/IO, Belgaqua Noise class: I Flow class: O - 016300699
WEB
Weblink
http://www.schell.eu/deutschland_de/a/016300699
SA700ID04
Armaturtyp
Entnahmearmatur (z. B. Sanitärarmaturen, Auslaufarmatur, Zapfventil, Mischbatterien, Zweigriffarmaturen)
SA350ID03
Einbausituation
Trinkwasser warm u. kalt PWH, PWC
SA700ID23
Schallschutzklasse / Geräuschklasse
Schallschutzklasse 1
SA700ID07
zul. Betriebstemperatur
70 °C
SA700ID08
zul. Betriebsdruck
5 bar
SA700ID32
Nennmaß DN
15
SA700ID34
Nenndruck PN
10
SA700ID35
minimale Betriebstemperatur
10 °C
SA400ID03
Gehäusewerkstoff
Messing
SA450ID03
Oberfläche
verchromt
MPV
Menge pro Verpackungseinheit
1 PCE je NMP
SA740ID03
Normen/Regeln/Zulassungen
Belgaqua
SA010ID06
Webadresse des Herstellers
www.schell.eu