Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Schiedel
Description
Reducer SW - ICS 25
Bill of material
Reducer 160/150/0,6/316/MA/PPL06
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PPL06
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
A
150 mm
D1
mm
D2
mm
NL
Nominal length
200 mm
ML
Material/Liner
316
SL
Surface liner
MA
WG
Weight
kg