Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Schiedel
Description
Ignis Protect - ICS 25
Bill of material
IgnisProte 200 A
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
A
700 mm
B
565 mm
C
mm
D1
114 mm
D2
133 mm
D3
155 mm
D4
283 mm
X
25 mm
WG
Weight
kg