카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
D0101 Analgesia Unit Inhalation Central Vacuum Only
Bill of material
d0101_analgesia_unit_inhalation_central_vacuum_only
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
D0101
VARNOMINALWIDTH
Nominal width
610
VARNOMINALHEIGHT
Nominal height
1320
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
0362a86e-8274-41f5-9fd7-7edb0b421c3c
VARDESCRIPTION
Description
Portable analgesia machine for use in dental treatment areas with central oral evacuation system (HVE), but without piped oxygen or nitrous oxide. The unit is used in dental operatories for conscious sedation administration and includes a manifold, flowmeter heads, hoses for connecting the tanks to regulators, a mobile stand and scavenger rubber goods. Electronic flowmeter heads are also available.
VARWEIGHTIP
Weight_IP
35
VARWATTS2
Watts2
0
VARWATTS1
Watts1
0
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
B
VARUTIL2ELEC
UTIL_2_Elec
-
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Pulmonary Function Analyzer, Portable
VARNSN
NSN
6520
VARJSN
JSN
D0101
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
0
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
No
VARELECHERTZ
ELEC_Hertz
0
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
0
VARDETAILDESCRIPTION
DetailDescription
Portable analgesia machine for use in dental treatment areas with central oral evacuation system (HVE), but without piped oxygen or nitrous oxide. The unit is used in dental operatories for conscious sedation administration and includes a manifold, flowmeter heads, hoses for connecting the tanks to regulators, a mobile stand and scavenger rubber goods. Electronic flowmeter heads are also available.
VARDIMWIDTHIP
DIM_Width_IP
2 -
VARDIMHEIGHTIP
DIM_Height_IP
4.33333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
2 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0