Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1030 Analyzer Chemistry Stat High Capacity
Bill of material
l1030_analyzer_chemistry_stat_high_capacity
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1030
VARNOMINALWIDTH
Nominal width
2340
VARNOMINALHEIGHT
Nominal height
1570
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
4b354918-cb3e-4664-9ddb-a74f21fb5edd
VARDESCRIPTION
Description
Stat chemistry analyzer, high capacity. The unit performs tests in 3-1/2 to 10 minutes. The test parameters are serum, urine and CSF. The unit performs at least 33 routine tests. The analyzer can process at least 63 samples at a time with a maximum analytical rate of at least 600 tests per hour. It is used for electrolytes, blood hematocrit and other routine chemistries.