Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8503 Bronchoscope Fiberoptic Therapeutic
Bill of material
m8503_bronchoscope_fiberoptic_therapeutic
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8503
VARNOMINALWIDTH
Nominal width
30
VARNOMINALHEIGHT
Nominal height
150
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
7ddf66f8-59cf-4be3-b4a3-ee48080f1c7f
VARDESCRIPTION
Description
Flexible fiberoptic bronchoscope. This scope is designed for bronchial exploration, volume washings, large biopsy or tissue removal and suctioning. Unit consists of a thin flexible casing with a suction adapter, a disposable suction valve, an instrument channel, light guides, an objective lens with an optical image fiber cluster, an eyepiece and a cable for connection to a light source. Casings and instrument channels can have varying dimensions depending on bronchoscope design and intended procedure. May feature dual instrument channels for more complex procedures.