Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
L1350 Centrifuge Table Small 3200 Rpm 6 Place
Bill of material
l1350_centrifuge_table_small_3200_rpm_6_place
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L1350
VARNOMINALWIDTH
Nominal width
410
VARNOMINALHEIGHT
Nominal height
480
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
5386408f-ba4a-4052-8b57-d9e69cd93326
VARDESCRIPTION
Description
Small table centrifuge. Characteristics/components include a speed range up to 3200 RPM, steel guard bowl, electric motor, speed controlled by a dial rheostat, a six place trunnion head to accommodate 15 ml tubes contained in metal shields with rubber cushions, numbered tube slots and a safety cap. Used in a laboratory for general purpose centrifugation of samples.
VARWEIGHTIP
Weight_IP
66
VARWATTS2
Watts2
0
VARWATTS1
Watts1
1200
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Centrifuge, Table, Small, 3200 RPM, 6 Place
VARNSN
NSN
6640004129450
VARJSN
JSN
L1350
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
10
VARDETAILDESCRIPTION
DetailDescription
Small table centrifuge. Characteristics/components include a speed range up to 3200 RPM, steel guard bowl, electric motor, speed controlled by a dial rheostat, a six place trunnion head to accommodate 15 ml tubes contained in metal shields with rubber cushions, numbered tube slots and a safety cap. Used in a laboratory for general purpose centrifugation of samples.
VARDIMWIDTHIP
DIM_Width_IP
1.33333333333333 -
VARDIMHEIGHTIP
DIM_Height_IP
1.58333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
1.58333333333333 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0