Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
A1115 Console Service Infant Prefabricated
Bill of material
a1115_console_service_infant_prefabricated
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A1115
VARNOMINALWIDTH
Nominal width
2440
VARNOMINALHEIGHT
Nominal height
230
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
f962e0a4-9faa-4ba0-b610-cfb7b4d2393f
VARDESCRIPTION
Description
Infant prefabricated service console. It consists of a cabinet service module. It contains all medical gases and electrical services for individual treatment. Specify number of electrical outlets and type of console (single or double). Size to be determined by nursery layout. For use in the neonatal ICU.
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
2400
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
A
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
G
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Console, Service, Infant, Prefabricated
VARNSN
NSN
6520
VARJSN
JSN
A1115
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
0
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
Infant prefabricated service console. It consists of a cabinet service module. It contains all medical gases and electrical services for individual treatment. Specify number of electrical outlets and type of console (single or double). Size to be determined by nursery layout. For use in the neonatal ICU. Comments: Consoles are custom designed. Prices will vary based on options selected. Electrical Requirements dependent on configuration.
VARDIMWIDTHIP
DIM_Width_IP
8 -
VARDIMHEIGHTIP
DIM_Height_IP
6.66666666666667 -
VARDIMDEPTHIP
DIM_Depth_IP
2.91666666666667 -
VARCATVA
CAT_VA
A
VARCATNAVY
CAT_Navy
A
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
A
VARCATAF
CAT_AF
A
VARBTUPERHOUR
BTUperhour
0