Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Seps2bim
Description
L9835 Counter Radioimmunoassay Multichannel
Bill of material
l9835_counter_radioimmunoassay_multichannel
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L9835
VARNOMINALWIDTH
Nominal width
660
VARNOMINALHEIGHT
Nominal height
560
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
cda219b9-d350-4bb9-a2cd-89e36f4efb8d
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Multi-channel gamma counter. Unit shall be an automatic gamma counter capable of quantitating hormones, vitamins, drugs, cancer antigen, enzymes, receptors, viruses, antibodies, polypeptides and other proteins. Shall provide a sensitive and specific analytical technique for measuring these analytes in patient samples (Serum, Urine or other body fluids) with detection limits in the nanogram (ng) (10-9g ) to picogram (10-12 g) range. Characteristics and components include personal computer data acquisition and analysis software, disk storage, constant quanta detector and dedicated computer.