Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Seps2bim
Description
L9840 Isodata Multiwell Gamma Counter
Bill of material
l9840_isodata_multiwell_gamma_counter
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
L9840
VARNOMINALWIDTH
Nominal width
660
VARNOMINALHEIGHT
Nominal height
380
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
7e3cc6c9-85b9-459b-be70-aa42d1a27777
VARDESCRIPTION
Description
Gamma counter. Unit can be either a single well or a multi-well system that requires manual sample changing. It includes a NAl crystal detector. Uses RIA techniques to measure trace quantities of gamma radiation in substances such as hormones, drugs, enzymes, viruses, antibodies, tumor markers and receptors that are found in serum, urine and other body fluids.
VARWEIGHTIP
Weight_IP
86
VARWATTS2
Watts2
0
VARWATTS1
Watts1
360
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
A
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNSN
NSN
6625
VARJSN
JSN
L9840
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
3
VARDETAILDESCRIPTION
DetailDescription
Gamma counter. Unit can be either a single well or a multi-well system that requires manual sample changing. It includes a NAl crystal detector. Uses RIA techniques to measure trace quantities of gamma radiation in substances such as hormones, drugs, enzymes, viruses, Gamma counter. Unit can be either a single well or a multi-well system that requires manual sample changing. It includes a NAl crystal detector. Uses RIA techniques to measure trace quantities of gamma radiation in substances such as hormones, drugs, enzymes, viruses, antibodies, tumor markers and receptors that are found in serum, urine and other body fluids. Gamma counter. Unit can be either a single well or a multi-well system that requires manual sample changing. It includes a NAl crystal detector. Uses RIA techniques to measure trace quantities of gamma radiation in substances such as hormones, drugs, enzymes, viruses, antibodies, tumor markers and receptors that are found in serum, urine and other body fluids. Gamma counter. Unit can be either a single well or a multi-well system that requires manual sample changing. It includes a NAl crystal detector. Uses RIA techniques to measure trace quantities of gamma radiation in substances such as hormones, drugs, enzymes, viruses, antibodies, tumor markers and receptors that are found in serum, urine and other body fluids. Gamma counter. Unit can be either a single well or a multi-well system that requires manual sample changing. It includes a NAl crystal detector. Uses RIA techniques to measure trace quantities of gamma radiation in substances such as hormones, drugs, enzymes, viruses, Gamma counter. Unit can be either a single well or a multi-well system that requires manual sample changing. It includes a NAl crystal detector. Uses RIA techniques to measure trace quantities of gamma radiation in substances such as hormones, drugs, enzymes, viruses, Gamma counter. Unit can be either a single well or a multi-well system that requires manual sample changing. It includes a NAI crystal detector. Uses RIA techniques to measure trace quantities of gamma radiation in substances such as hormones, drugs, enzymes, viruses, antibodies, tumor markers and receptors that are found in serum, urine and other body fluids.
VARDIMWIDTHIP
DIM_Width_IP
2.16666666666667 -
VARDIMHEIGHTIP
DIM_Height_IP
1.25 -
VARDIMDEPTHIP
DIM_Depth_IP
1.66666666666667 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
C
VARCATIHS
CAT_IHS
C
VARCATARMY
CAT_Army
C
VARCATAF
CAT_AF
C
VARBTUPERHOUR
BTUperhour
0