Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Seps2bim
Description
T8030 Electrosurgery Analyzer
Bill of material
t8030_electrosurgery_analyzer
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
T8030
VARNOMINALWIDTH
Nominal width
410
VARNOMINALHEIGHT
Nominal height
210
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
a8e36ccd-9d21-4711-808a-8f0c456132d8
VARDESCRIPTION
Description
Electrosurgery analyzer. This is a power analyzing system that verifies electrosurgical specifications such as output power, radio frequency leakage and output waveforms. This is necessary because electrosurgical units should provide safe controlled power output at RF with a predetermined physiological load so that burns and electrical shocks are avoided.