카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Seps2bim
Description
M8240 Parallel Bars Physical Therapy
Bill of material
m8240_parallel_bars_physical_therapy_m8240___parallel_bars__physical_therapy_12_x_120_
VARIANTNAME
M8240 - Parallel Bars, Physical Therapy 12"x 120"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
M8240
VARNOMINALWIDTH
Nominal width
810
VARNOMINALHEIGHT
Nominal height
1090
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
2.66666666666667 -
VARHEIGHT
Height
3.58333333333333 -
VARDEPTH
Depth
9.99998000000063 -
VARPRODUCTGUID
Product Guid
f6baafd0-0bdc-4af3-9a67-b3b89fb83200
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Physical therapy parallel bars. Unit can have manual or electrically powered adjustments. Bar height is adjustable from 25" to 40" and the bar width is adjustable from 16" to 25". Hand rails are chrome plated 1-1/2" steel tubing. Walking aisle is a minimum of 24" wide and finished in natural wood or covered with vinyl matting. Database information reflects 10' or 12' bar length electrically powered units.