Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Seps2bim
Description
E0665 Pharmacy Bulk Storage Low Volume
Bill of material
e0665_pharmacy_bulk_storage_low_volume
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
E0665
VARNOMINALWIDTH
Nominal width
11280
VARNOMINALHEIGHT
Nominal height
2160
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
125f7513-58e1-412b-ac99-e39995651175
VARDESCRIPTION
Description
Pharmacy bulk storage. THIS TYPICAL INCLUDES: 4 Panel, Hard Npwr 53"H x 24"W_ 12 Panel, Hard Npwr 85"H x 18"W_ 1 Panel, Hard Power 85"H x 24"W_ 3 Panel, Hard Npwr 85"H x 24"W_ 2 Panel, Hard Power, 85"H x 48"W_ 3 Panel, Hard Npwr 85"H x 48"W_ 1 Open Panel Frame Npwr 85"H x 24"W_ 1 Open Panel Frame Npwr 85"H x 48"W_ 4 Conn, 2-Way 90 Deg Hard 84"H_ 7 Conn, 3-Way 90 Deg Hard 84"H_ 1 Duplex Rcp, 6/Pkg 1 Duplex Rcp, Dedicated 6/Pkg 1 Ceiling Pwr Entry, Pwr 85"H_ 2 Work Surface, Lam 48"W_ 36 Shelf Storage Display 24"W_ 40 Shelf Storage Display 48"W_ 1 Flip Dr Unit, Fab, W/Lock 48"W_ 1 Tackboard, 48"W_ 1 Tool Bar 24"W_ 1 Work Surf, Hvy-Duty 48"W_ 6 Shelf, 24"W_ 6 Shelf, 48"W_ 6 Shelf, Add-On 24"W_ 6 Shelf, Add-On 48"W_ 3 Shelf Unit, 3 Shelves 24"W_ 1 Cart, Enclosed Body, Top Spine, 2 Drawers, 2 Dbl Wide Wire Shelf, Dividers, Solid Dbl Wide Doors, 36"H_ 1 Cart, W/Push Handles, Mobile, 2 Wire Shelf, Solid Shelf 21"D x 36"W_ 1 Cart, Mobile Dolly Base, 4 Wire Shelf, Solid Shelf, 24"D x 36"W_ 1 Mobile Pedestal, File/File 2 Task Light, 42"W_ 1 Diag Tray 2 Keyboard Tray, Fully Adj. *Connecting hardware required to complete installation.
VARWEIGHTIP
Weight_IP
0
VARWATTS2
Watts2
0
VARWATTS1
Watts1
2400
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
-
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
F
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Pharmacy Bulk Storage Low Volume
VARNSN
NSN
6530
VARJSN
JSN
E0665
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
120
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
1
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
20
VARDETAILDESCRIPTION
DetailDescription
4 Panel Hard Npwr 53''(1346mm) x 24W (610mm) 12 Panel Hard Npwr 85H (2159mm) x 18W(457mm) 1 Panel Hard Power 85H (2159mm) x 24W (610mm) 3 Panel Hard Npwr 85H ( 2159mm) x 24W(610mm) 2 Panel Hard Power 85H(2159mm)x 48W(1219mm) 3 Panel Hard Npwr 85H (2159mm) x 48W(1219mm) 1 Open Panel Frame Npwr 85H (2159mm) x 24W(610mm) 1 Open Panel Frame Npw 85H(2159mm) x 48W(1219mm) 4 Conn, 2-Way 90 Deg Hard 84W(2159mm) 7 Conn, 3-Way 90 Deg Hard 84H (2159mm) 1 Duplex Rcp, 6/Pkg 1 Duplex Rcp, Dedicated 6/Pkg 1 Ceiling Pwr Entry Pwr 85H(2159mm) 2 Work Surface, Lam 48'' (1219mm) 2 Work Surface Lam 48'' (1219mm) 36 Shelf Storage Display 24W (610mm) 40 Shelf Storage Display 48W (1219mm) 1 Flip Dr. Unit Fab W/lock 48W (1219mm) 1 Tackboard, 48W(1219mm) 1 Tool Bar 24W (610mm) 1 Work Surf Hvy Duty 48W (1219mm) 6 Shelf 24W(610mm) 6 Shelf 48W (1219mm) 6 Shelf Add On 24''W(610mm) 6 Shelf Add On 48W(1219mm) 3 Shelf Unit 3 Shlvs 24''W(610mm) 1 Cart, Enclosed Body, Top spine, 2 Drawers, 2 Dbl Wide Wire Shelf, Dividers, Solid Dbl Wide Doors, 36H(914mm) 1 Cart W/Push Handles, Mobile, 2 Wire Shelf Solid Shelf 21D(533mm) x 36W(914mm) 1 Cart Mobile Dolly Base 4 Wire Shelf, Solid Shelf 24''D(610mm) x 36W(914mm 1 Mobile Pedestal File/File 2 Task Light 42W(1067mm)
VARDIMWIDTHIP
DIM_Width_IP
37 -
VARDIMHEIGHTIP
DIM_Height_IP
7.08333333333333 -
VARDIMDEPTHIP
DIM_Depth_IP
16 -
VARCATVA
CAT_VA
C
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
C
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
0