Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Seps2bim
Description
X6185 Rad Fluoro Unit Remote 80Kw 90 90 Table
Bill of material
x6185_rad_fluoro_unit_remote_80_kw_90_90_table
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X6185
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
3708d7f8-d387-42f9-8405-784cacd81e25
VARDESCRIPTION
Description
This system is specifically designed to perform radiographic/fluoroscopic examinations in the Radiology Department. On-line digital image processing will provide instant availability of images for review via infrared remote control. This units characteristics and components include, 80 kW micro-processor controlled X-ray generator, remote-controlled 90/90 table with 15” multi-field Image Intensifier and integrated tube support. The Digital Spot Imaging consists of a computer, keyboard with acquisition, viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. It is recommended that the TV monitors be ceiling suspended.
VARWEIGHTIP
Weight_IP
4967
VARWATTS2
Watts2
0
VARWATTS1
Watts1
120548
VARUNITISSUE
Unit_Issue
EA
VARUTIL6MISC
UTIL_6_Misc
B
VARUTIL5NONMEDGAS
UTIL_5_NonMedGas
-
VARUTIL4MISCGAS
UTIL_4_MiscGas
-
VARUTIL3MEDGAS
UTIL_3_MedGas
-
VARUTIL2ELEC
UTIL_2_Elec
E
VARUTIL1WATERDRAIN
UTIL_1_WaterDrain
-
VARNOMENCLATURE
Nomenclature
Rad/Fluoro Unit, Remote, 80 kW, 90/90 Table
VARNSN
NSN
6525
VARJSN
JSN
X6185
VARFUNDSOURCEVA
Fund_Source_VA
-
VARFUNDSOURCENAVY
Fund_Source_Navy
-
VARFUNDSOURCEARMY
Fund_Source_Army
-
VARFUNDSOURCEAF
Fund_Source_AF
-
VARELECVOLTS2
ELEC_Volts2
0
VARELECVOLTS1
ELEC_Volts1
480
VARELECPHASE2
ELEC_Phase2
0
VARELECPHASE1
ELEC_Phase1
3
VARELECHERTZSWITCH
ELEC_HertzSwitch
0
VARELECHERTZDEPENDENT
ELEC_HertzDependent
-1
VARELECHERTZ
ELEC_Hertz
60
VARELECAMPS2
ELEC_Amps2
0
VARELECAMPS1
ELEC_Amps1
145
VARDETAILDESCRIPTION
DetailDescription
This system is specifically designed to perform radiographic/fluoroscopic examinations in the Radiology Department. On-line digital image processing will provide instant availability of images for review via infrared remote control. This units characteristics and components include, 80 kW micro-processor controlled X-ray generator, remote-controlled 90/90 table with 15” multi-field Image Intensifier and integrated tube support. The Digital Spot Imaging consists of a computer, keyboard with acquisition, viewing monitor and a slave monitor. The system shall be DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. It is recommended that the TV monitors be ceiling suspended.
VARDIMWIDTHIP
DIM_Width_IP
7 -
VARDIMHEIGHTIP
DIM_Height_IP
4 -
VARDIMDEPTHIP
DIM_Depth_IP
5 -
VARCATVA
CAT_VA
F
VARCATNAVY
CAT_Navy
F
VARCATIHS
CAT_IHS
-
VARCATARMY
CAT_Army
F
VARCATAF
CAT_AF
F
VARBTUPERHOUR
BTUperhour
12542