Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Seps2bim
Description
X2105 Scanner Ultrasound Cardiac Echo
Bill of material
x2105_scanner_ultrasound_cardiac_echo
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
X2105
VARNOMINALWIDTH
Nominal width
660
VARNOMINALHEIGHT
Nominal height
1570
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
e2f34f18-8985-4357-95e0-b3866bca4db3
VARDESCRIPTION
Description
High definition, diagnostic ultrasound system for Radiology, Cardiology, Vascular, ob-gyn, Perinatology, and Surgical imaging applications. The unit employs curved, phased and linear array imaging technology. The system supports colorflow, pulse, continuous wave imaging modalities. On board software measurement packages available for all imaging applications. The system is DICOM 3.0 compatible, for easy linkage to filmless image management systems and review stations. In addition, a full line of probes and conventional recording devices are available.