Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Seps2bim
Description
A6165 Station Pneumatic Tube System
Bill of material
a6165_station_pneumatic_tube_system_a6165___station__pneumatic_tube_system
VARIANTNAME
A6165 - Station, Pneumatic Tube System
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
A6165
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARPRODUCTGUID
Product Guid
f2ef36e3-f1ab-4977-b9d2-a333d37bf9e8
VARDESCRIPTION
Description
The basic pneumatic tube system consists of a tube linking two or more different locations, a carrier to carry the payload and a power source to move the carrier from one location to another. The systems becomes more complex when the system is expanded to a network containing hundreds of locations and dozens of zones that need to transport the payload simultaneously.