Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Seps2bim
Description
F0750 Table Office Size As Required
Bill of material
f0750_table_office_size_as_required_f0750___table__office___size_as_required__12_x_36_
VARIANTNAME
F0750 - Table, Office, (size as required) 12"x 36"
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
US
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
None
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTSKU
Product SKU
F0750
VARNOMINALWIDTH
Nominal width
1830
VARNOMINALHEIGHT
Nominal height
760
VARMANUFACTURERNAME
Manufacturer name
SEPS2BIM
VARMANUFACTURERCOUNTRY
Manufacturer country
United States
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United States
VARDATEOFPUBLISHING
Date of publishing
2014-08-12
VARWIDTH
Width
6 -
VARHEIGHT
Height
2.41666666666667 -
VARDEPTH
Depth
2.99999400000019 -
VARPRODUCTGUID
Product Guid
ca0751cc-8e4f-4915-abea-7887c93b0282
VAROBJECTNAME
Object Name
Placeholder
VARDESCRIPTION
Description
Office table, sized as required. May be used as either a four (4) to six (6) person conference table or as an extra work surface area.